Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
F |
N/A 80 mm |
L |
N/A 102 mm |
T |
N/A 16 mm |
D |
N/A 54 mm |
BCD-E |
N/A 66 mm |
Start Angle |
N/A 30 º |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 40.6 mm |
Root Diameter (RD) |
N/A 37.324 mm |
Circuits |
N/A 6x2 |
Stiffness |
N/A 146 kgf/µm |
Dynamic Load |
N/A 2265 kgf |
Static Load |
N/A 7919 kgf |