Type |
N/A Ball Nut |
Nominal Diameter |
N/A 16 mm |
F |
N/A 52 mm |
L |
N/A 48 mm |
T |
N/A 10 mm |
D |
N/A 30 mm |
BCD-E |
N/A 40 mm |
Start Angle |
N/A 30 º |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
S |
N/A 12 mm |
H |
N/A 21 mm |
W |
N/A 23 mm |
Oil Hole |
N/A M6x1P |
Lead |
N/A 4 mm |
Ball Diameter |
N/A 2.381 mm |
Pitch Circle Diameter (PCD) |
N/A 16.25 mm |
Root Diameter (RD) |
N/A 13.792 mm |
Circuits |
N/A 2.5x2 |
Stiffness |
N/A 26 kgf/µm |
Dynamic Load |
N/A 802 kgf |
Static Load |
N/A 1722 kgf |