Type |
N/A Ball Nut |
Nominal Diameter |
N/A 8 mm |
F |
N/A 35 mm |
L |
N/A 28 mm |
T |
N/A 5 mm |
D |
N/A 18 mm |
BCD-E |
N/A 27 mm |
Start Angle |
N/A 30 º |
Y |
N/A 0 mm |
X |
N/A 4.5 mm |
Z |
N/A 0 mm |
S |
N/A 0 mm |
Oil Hole |
N/A M3 |
Lead |
N/A 2.5 mm |
Ball Diameter |
N/A 1.500 mm |
Pitch Circle Diameter (PCD) |
N/A 8.2 mm |
Root Diameter (RD) |
N/A 6.652 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 8 kgf/µm |
Dynamic Load |
N/A 170 kgf |
Static Load |
N/A 267 kgf |