Type |
N/A Ball Nut |
Nominal Diameter |
N/A 14 mm |
F |
N/A 50 mm |
L |
N/A 39 mm |
T |
N/A 10.6 mm |
D |
N/A 30 mm |
BCD-E |
N/A 40 mm |
Start Angle |
N/A 30 º |
Y |
N/A 7.0 mm |
X |
N/A 5.0 mm |
Z |
N/A 5.0 mm |
S |
N/A 0 mm |
Oil Hole |
N/A M6x1P |
Lead |
N/A 2.54 mm |
Ball Diameter |
N/A 2 mm |
Pitch Circle Diameter (PCD) |
N/A 14.2 mm |
Root Diameter (RD) |
N/A 12.136 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 12 kgf/µm |
Dynamic Load |
N/A 339 kgf |
Static Load |
N/A 655 kgf |