Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
L2 |
N/A 64 mm |
L7 |
N/A 10 mm |
D |
N/A 45 mm |
D4 |
N/A 54 mm |
Start Angle |
N/A 45 º |
D5 |
N/A 6.6 mm |
D6 |
N/A 65 mm |
L9 |
N/A 51.0 mm |
L1 |
N/A 10 mm |
M (Oil Hole) |
N/A M6×1P |
Oil Hole Location |
N/A 22.5 º |
L11 |
N/A 5 mm |
L10 |
N/A 8 mm |
Lead |
N/A 8 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 21.0 mm |
Root Diameter (RD) |
N/A 16.132 mm |
Circuits |
N/A 5 |
Dynamic Load |
N/A 2960 kgf |
Static Load |
N/A 6505 kgf |
Rigidity K |
N/A 58 kgf/µm |
Form |
N/A B |
Type |
N/A 1 |