Type |
N/A Ball Nut |
Nominal Diameter |
N/A 28 mm |
F |
N/A 70 mm |
L |
N/A 80 mm |
T |
N/A 12 mm |
D |
N/A 44 mm |
BCD-E |
N/A 56 mm |
Start Angle |
N/A 30 º |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
H |
N/A 28 mm |
W |
N/A 34.0 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 28.6 mm |
Root Diameter (RD) |
N/A 25.324 mm |
Circuits |
N/A 2.5x1 |
Stiffness |
N/A 51 kgf/µm |
Dynamic Load |
N/A 984 kgf |
Static Load |
N/A 2466 kgf |