Type |
N/A Ball Nut |
Nominal Diameter |
N/A 28 mm |
F |
N/A 94 mm |
L |
N/A 177 mm |
T |
N/A 15 mm |
D |
N/A 54 mm |
BCD-E |
N/A 74 mm |
Start Angle |
N/A 30 º |
Y |
N/A 14 mm |
X |
N/A 9 mm |
Z |
N/A 8.5 mm |
S |
N/A 30 mm |
H |
N/A 32 mm |
W |
N/A 37 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 29.0 mm |
Root Diameter (RD) |
N/A 24.132 mm |
Circuits |
N/A 2.5x2 |
Stiffness |
N/A 102 kgf/µm |
Dynamic Load |
N/A 3060 kgf |
Static Load |
N/A 7299 kgf |