Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 72 mm |
L |
N/A 122 mm |
T |
N/A 16 mm |
D |
N/A 45 mm |
BCD-E |
N/A 58 mm |
Start Angle |
N/A 30 º |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
H |
N/A 29 mm |
W |
N/A 34.0 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 26 mm |
Root Diameter (RD) |
N/A 21.132 mm |
Circuits |
N/A 2.5x1 |
Stiffness |
N/A 48 kgf/µm |
Dynamic Load |
N/A 1592 kgf |
Static Load |
N/A 3237 kgf |