Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
F |
N/A 82 mm |
L |
N/A 129 mm |
T |
N/A 16 mm |
D |
N/A 51 mm |
BCD-E |
N/A 68 mm |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Pitch Circle Diameter (PCD) |
N/A 33.4 mm |
Root Diameter (RD) |
N/A 39.890 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 68 kgf/µm |
Dynamic Load |
N/A 2539 kgf |
Static Load |
N/A 5327 kgf |