Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 65 mm |
L |
N/A 89 mm |
T |
N/A 12 mm |
D |
N/A 38 mm |
BCD-E |
N/A 53 mm |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
S |
N/A 24 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 25.8 mm |
Root Diameter (RD) |
N/A 21.744 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 56 kgf/µm |
Dynamic Load |
N/A 1272 kgf |
Static Load |
N/A 2762 kgf |