Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 65 mm |
L |
N/A 87 mm |
T |
N/A 10 mm |
D |
N/A 35 mm |
BCD-E |
N/A 51 mm |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 2.5 mm |
Ball Diameter |
N/A 2 mm |
Pitch Circle Diameter (PCD) |
N/A 25.2 mm |
Root Diameter (RD) |
N/A 23.136 mm |
Circuits |
N/A 5 |
Stiffness |
N/A 66 kgf/µm |
Dynamic Load |
N/A 716 kgf |
Static Load |
N/A 2117 kgf |