Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
F |
N/A 60 mm |
L |
N/A 109 mm |
T |
N/A 12 mm |
D |
N/A 34 mm |
BCD-E |
N/A 48 mm |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
S |
N/A 24 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 20.8 mm |
Root Diameter (RD) |
N/A 16.744 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 54 kgf/µm |
Dynamic Load |
N/A 1398 kgf |
Static Load |
N/A 2774 kgf |