Print Back
High lead double start, flange type mounting, single nut, with end cap design.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 135 mm

L

N/A 125 mm

T

N/A 20 mm

D

N/A 90 mm

BCD-E

N/A 112 mm

Start Angle

N/A 30 ยบ

X

N/A 14.0 mm

H

N/A 104 mm

M

N/A 0 mm

S

N/A 83.5 mm

Oil Hole

N/A M6x1P

Lead

N/A 50 mm

Ball Diameter

N/A 7.938 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm