Print Back
High lead double start, flange type mounting, single nut, with end cap design.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 12 mm

F

N/A 44 mm

L

N/A 30 mm

T

N/A 6 mm

D

N/A 26 mm

BCD-E

N/A 35 mm

Start Angle

N/A 30 ยบ

X

N/A 4.5 mm

H

N/A 28 mm

M

N/A 0 mm

S

N/A 15.0 mm

Oil Hole

N/A M3x0.5P

Lead

N/A 12 mm

Ball Diameter

N/A 2.381 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 3 mm