Pole Pitch |
N/A 1 mm |
Available Gap |
N/A 0.4 mm |
Signal Format |
N/A Analogue |
Output Signal |
N/A SIN/COS 1 Vp-p |
Resolution |
N/A 1 mm |
Repeatability |
N/A ±3 µm |
Reference Signal |
N/A 1 mm/pulse |
Maximum Travel Speed |
N/A 10 m/s |
Input Voltage |
N/A 5 VDC±5% |
Type |
N/A Positioning Measurement - Read Head |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Storage Temperature [Min] |
N/A -5 ºC |
Storage Temperature [Max] |
N/A 70 ºC |
Protection Class |
N/A IP67 |
Style |
N/A Tiny Type |
Connector |
N/A SCSI 20 Pin |
Cable Length |
N/A 5 m |
Protection |
N/A Standard |