Print Back
    The HIWIN LMT series is a coreless linear shaft motor with a variety of sizes. The LMT is CE certified and rated for IP66. The compact package size allows this motor to be used in confined spaces where other linear motors do not fit. The LMT series can be used in place of a ballscrew for low load applications that require highly dynamic performance. With no rubbing components, the maintenance is reduced and the life is extended

  • No cogging
  • Low velocity ripple
  • Max. Acceleration up to 5G
  • CE Certification
  • Ingress Protection rating: IP66
  • No wear, zero backlash
Unit of Measure

Specifications

Type

N/A Linear Motors, LMT2 Series

Technical Attributes

Continuous Force [N]

N/A 13

Continuous Current [Arms]

N/A 1.5

Peak Force (1s) [N]

N/A 52

Peak Current (Within 1s.) [Arms]

N/A 6

Force Constant[N/Arms]

N/A 8.6

Electrical Time Constant [ms]

N/A 0.3

Resistance (line to line at 25ºC) [Ω]

N/A 6.3

Inductance (line to line) [mH]

N/A 1.7

Pole Pair Pitch [mm]

N/A 48

Minimum Bending Radius of Cable [mm]

N/A 31

Back emf Constant (line to line) [Vrms/(m/s)]

N/A 4.2

Motor Constant [N/√W]

N/A 2.8

Thermal Resistance [ºC/W]

N/A 3.6

Thermal Switch

N/A PTC

Max. DC Bus [VDC]

N/A 325

Mass of Forcer [kg]

N/A 0.15

Dimensional Drawing


Linear Motors, LMT2 Serie - Dimensional Drawing

Dimensions

Lf - Length of Forcer

N/A 88 mm

L1 - Clamping Length

N/A 25 mm40 mm60 mm

S - Stroke

N/A 50 to 1050 mm

Mounting Pitch P1xP2 [mm]

N/A 80x12

Stator Dimensions

Ls - Total Stator Length

N/A Ls(Total stator length)=S(Stroke)+Lf(Length of forcer)+2*L1(Clamping length)

Stator Diameter

N/A 12 mm

Assembled Dimensions

Total Installation Height

N/A 25 mm

Air Gap

N/A 1 mm