Print Back
    The HIWIN permanent magnet synchronous linear motor LMFA has a built-in water cooling system, with a special electromagnetic and thermal design.This motor has a high thrust density, and a max peak force of 20,000 N. The three-phase motor is comprised of an iron core primary side (forcer) and a permanent magnet secondary side (stator).
    The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.

  • Water-cooled design
  • Ultrahigh thrust density
  • UL and CE certification
  • Continuous force range from 74N to 7917N
  • Peak force range from 282N to 20,827N
Unit of Measure

Technical Attributes

Winding

N/A Low Back EMF

Continuous Force [N]

N/A 1422

Continuous Current [Arms]

N/A 9.1

Continuous Force(WC) [N]

N/A 2844

Continuous Current(WC) [Arms]

N/A 18.3

Peak Force (1s) [N]

N/A 6925

Peak Current (Within 1s.) [Arms]

N/A 56.6

Force Constant[N/Arms]

N/A 155.7

Attraction Force [N]

N/A 13700

Maximum Winding Temperature [ºC]

N/A 120

Electrical Time Constant [ms]

N/A 12.4

Resistance (line to line at 25ºC) [Ω]

N/A 1.8

Resistance (line to line at 120ºC) [Ω]

N/A 2.3

Inductance (line to line) [mH]

N/A 21.9

Pole Pair Pitch [mm]

N/A 46

Back emf Constant (line to line) [Vrms/(m/s)]

N/A 89.9

Motor Constant [N/√W]

N/A 95.6

Thermal Resistance [ºC/W]

N/A 0.33

Thermal Resistance(WC) [ºC/W]

N/A 0.08

Thermal Time Constant [s]

N/A 150

Minimum Flow Rate [L/Min]

N/A 6.3

Temperature of Cooling Water [ºC]

N/A 20

Pressure Drop [bar]

N/A 1.25

Thermal Switch

N/A 1 x KTY84-130+ 1 x (3 PTC SNM120 In Series)

Maximum Velocity at Maximum Force [ms]

N/A 3.04

Maximum Electric Power Input [W]

N/A 32267

Maximum Dissipated Heat Output [W]

N/A 1167

Stall Force(WC) [N]

N/A 1991

Stall Current(WC) [Arms]

N/A 12.8

Max. DC Bus [VDC]

N/A 750

Mass of Forcer [kg]

N/A 23.8

Dimensional Drawing


LMFA5/LMFA6 Serie - Dimensional Drawing

Dimensions

Lf - Length of Forcer

N/A 375 mm

Wf - Width of Forcer

N/A 248 mm

Lf1

N/A 241.5 mm

Wf1

N/A 44 mm

Wf2

N/A 160 mm

Wf3

N/A 231.5 mm

Wf4

N/A 181 mm

Wf5

N/A 124 mm

N

N/A 3

Stator Dimensional Drawing


Stator, LMFA5/LMFA6 Series - Dimensional Drawing

Stator Dimensions

Stator

N/A LMF5S1E
LMF5S2E
LMF5S3E

Ls

N/A 184 mm276 mm460 mm

Ls1

N/A 188.89 mm280.89 mm464.89 mm

Ls2

N/A 43.7 mm

Ls3

N/A 92 mm

Ls4

N/A 92 mm184 mm368 mm

Ws

N/A 240 mm

Ws1

N/A 111 mm

Hs

N/A 16 mm

Hs1

N/A 9.8 mm

ds

N/A 9 mm

d1s

N/A 15 mm

Hd1s

N/A 6 mm

N

N/A 2 3 5

Assembled Dimensions

Total Installation Height

N/A 64.1 mm

Air Gap

N/A 0.9 mm1.4 mm