Print Back
    The HIWIN permanent magnet synchronous linear motor LMFA has a built-in water cooling system, with a special electromagnetic and thermal design.This motor has a high thrust density, and a max peak force of 20,000 N. The three-phase motor is comprised of an iron core primary side (forcer) and a permanent magnet secondary side (stator).
    The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.

  • Water-cooled design
  • Ultrahigh thrust density
  • UL and CE certification
  • Continuous force range from 74N to 7917N
  • Peak force range from 282N to 20,827N
Unit of Measure

Technical Attributes

Winding

N/A Standard

Continuous Force [N]

N/A 136

Continuous Current [Arms]

N/A 1.4

Continuous Force(WC) [N]

N/A 272

Continuous Current(WC) [Arms]

N/A 2.7

Peak Force (1s) [N]

N/A 516

Peak Current (Within 1s.) [Arms]

N/A 8.4

Force Constant[N/Arms]

N/A 100.8

Attraction Force [N]

N/A 837

Maximum Winding Temperature [ºC]

N/A 120

Electrical Time Constant [ms]

N/A 7.2

Resistance (line to line at 25ºC) [Ω]

N/A 16.9

Resistance (line to line at 120ºC) [Ω]

N/A 22.3

Inductance (line to line) [mH]

N/A 121.9

Pole Pair Pitch [mm]

N/A 30

Back emf Constant (line to line) [Vrms/(m/s)]

N/A 58.2

Motor Constant [N/√W]

N/A 20

Thermal Resistance [ºC/W]

N/A 1.56

Thermal Resistance(WC) [ºC/W]

N/A 0.39

Thermal Time Constant [s]

N/A 150

Minimum Flow Rate [L/Min]

N/A 3.7

Temperature of Cooling Water [ºC]

N/A 20

Pressure Drop [bar]

N/A 0.75

Thermal Switch

N/A 1 x KTY84-130+ 1 x (3 PTC SNM120 In Series)

Maximum Velocity at Maximum Force [ms]

N/A 3.44

Maximum Electric Power Input [W]

N/A 4115

Maximum Dissipated Heat Output [W]

N/A 244

Stall Force(WC) [N]

N/A 191

Stall Current(WC) [Arms]

N/A 1.9

Max. DC Bus [VDC]

N/A 750

Mass of Forcer [kg]

N/A 2.4

Dimensional Drawing


LMFA0/LMFA1/LMFA2 Serie - Dimensional Drawing

Dimensions

Lf - Length of Forcer

N/A 145 mm

Wf - Width of Forcer

N/A 96 mm

Lf1

N/A 52.5 mm

Wf1

N/A 33 mm

Wf2

N/A 30 mm

Wf3

N/A 81.5 mm

Wf4

N/A 43 mm

Wf5

N/A 20 mm

N

N/A 2

Stator Dimensional Drawing


Stator, LMFA0/MFA1/MFA Series - Dimensional Drawing

Stator Dimensions

Stator

N/A LMF1S1
LMF1S1E
LMF1S2
LMF1S2E
LMF1S3
LMF1S3E

Ls

N/A 120 mm180 mm300 mm

Ls1

N/A 122.77 mm182.77 mm302.77 mm

Ls2

N/A 30.6 mm

Ls3

N/A 60 mm120 mm240 mm

Ws

N/A 88 mm

Ws1

N/A 74 mm

Hs

N/A 11.3 mm11.8 mm

Hs1

N/A 5.7 mm5.9 mm

ds

N/A 5.5 mm

d1s

N/A 10 mm

Hd1s

N/A 1.5 mm

N

N/A 2 3 5

Assembled Dimensions

Total Installation Height

N/A 48.5 mm

Air Gap

N/A 0.9 mm1.4 mm