Continuous Force [N] |
N/A 570 |
Continuous Current [Arms] |
N/A 9.5 |
Peak Force (1s) [N] |
N/A 2280 |
Force Constant[N/Arms] |
N/A 60 |
Maximum Winding Temperature [ºC] |
N/A 100 |
Electrical Time Constant [ms] |
N/A 1 |
Resistance (line to line at 25ºC) [Ω] |
N/A 1.3 |
Inductance (line to line) [mH] |
N/A 1.3 |
Pole Pair Pitch [mm] |
N/A 60 |
Minimum Bending Radius of Cable [mm] |
N/A 57.5 |
Back emf Constant (line to line) [Vrms/(m/s)] |
N/A 34.4 |
Motor Constant [N/√W] |
N/A 43.0 |
Thermal Resistance [ºC/W] |
N/A 0.34 |
Thermal Switch |
N/A PTC |
Max. DC Bus [VDC] |
N/A 330 |
Mass of Forcer [kg] |
N/A 6.25 |