Continuous Force [N] |
N/A 460 |
Continuous Current [Arms] |
N/A 3.25 |
Peak Force (1s) [N] |
N/A 1840 |
Force Constant[N/Arms] |
N/A 141.5 |
Maximum Winding Temperature [ºC] |
N/A 100 |
Electrical Time Constant [ms] |
N/A 0.5 |
Resistance (line to line at 25ºC) [Ω] |
N/A 13.8 |
Inductance (line to line) [mH] |
N/A 7.3 |
Pole Pair Pitch [mm] |
N/A 60 |
Minimum Bending Radius of Cable [mm] |
N/A 37.5 |
Back emf Constant (line to line) [Vrms/(m/s)] |
N/A 88 |
Motor Constant [N/√W] |
N/A 30.2 |
Thermal Resistance [ºC/W] |
N/A 0.27 |
Thermal Switch |
N/A PTC |
Max. DC Bus [VDC] |
N/A 330 |
Mass of Forcer [kg] |
N/A 3.08 |