Slender and agile articulated robot with six degrees of-freedom, it can meet customers' optimal load and work range requirements. The design is well-suited for machine tending applications. It can also be integrated with a vision system for material inspection.
Applications include packaging, deburring pick-and-place, part handling, assembly, machine tending, light machining, dispensing, inspection, scanning and more.
Model |
N/A RA610 |
Degrees of Freedom |
N/A 6 |
Rated Payload |
N/A 10 kg |
Maximum Payload |
N/A 12 kg |
Max. Reach Radius |
N/A 1672 mm |
Working Range J1 Axis |
N/A ±170º |
Working Range J2 Axis |
N/A +95º/-150º |
Working Range J3 Axis |
N/A +185º/-85º |
Working Range J4 Axis |
N/A ±190º |
Working Range J5 Axis |
N/A ±135º |
Working Range J6 Axis |
N/A ±360º |
Repeatability |
N/A ±0.06 mm |
Cycle Time |
N/A 1 s |
Controller |
N/A RCA610-GB |
Tool Pneumatic Pipes |
N/A Two Pneumatic Channel Connections |
Protection Rating |
N/A IP54(Wrist:IP65) |
Weight |
N/A 150 kg |
VA |
N/A 1392 mm |
VB |
N/A 1672 mm |
VC |
N/A 2979 mm |
VD |
N/A 1981 mm |
VE |
N/A 463 mm |
VF |
N/A 500 mm |
VG |
N/A 878 mm |
Radius VH |
N/A 323 mm |
Radius VI |
N/A 892 mm |
Radius VJ |
N/A 951 mm |