A compact sized articulated robot with arm length and payload similar to a human arm. Its flexible design and small footprint makes it perfect in applications like assembly lines. It can also be used in inverted applications to save space.Applications include pick-and-place, part handling, assembly, machine tending, light machining, dispensing, inspection, scanning and more.
Applications include Assembly, dispensing, visual inspection, small components loading and unloading, inverted application and more.
Model |
N/A RA605 |
Degrees of Freedom |
N/A 6 |
Rated Payload |
N/A 5 kg |
Maximum Payload |
N/A 7 kg |
Max. Reach Radius |
N/A 909 mm |
Working Range J1 Axis |
N/A ±165º |
Working Range J2 Axis |
N/A +85º/-125º |
Working Range J3 Axis |
N/A +185º/-55º |
Working Range J4 Axis |
N/A ±190º |
Working Range J5 Axis |
N/A ±115º |
Working Range J6 Axis |
N/A ±360º |
Repeatability |
N/A ±0.03 mm |
Cycle Time |
N/A 0.5 s |
Protection Rating |
N/A IP65 |
Weight |
N/A 45 kg |
VA |
N/A 909.8 mm |
VB |
N/A 848.1 mm |
VC |
N/A 1572 mm |
VD |
N/A 1254.8 mm |
VE |
N/A 408.3 mm |
VF |
N/A 24.7 mm |
VG |
N/A 438 mm |
Radius VH |
N/A 302.5 mm |
Radius VI |
N/A 439.8 mm |
Radius VJ |
N/A 564.3 mm |