A compact sized articulated robot with arm length and payload similar to a human arm. Its flexible design and small footprint makes it perfect in applications like assembly lines. It can also be used in inverted applications to save space.Applications include pick-and-place, part handling, assembly, machine tending, light machining, dispensing, inspection, scanning and more.
Applications include Assembly, dispensing, visual inspection, small components loading and unloading, inverted application and more.
Model |
N/A RA605 |
Degrees of Freedom |
N/A 6 |
Rated Payload |
N/A 5 kg |
Maximum Payload |
N/A 7 kg |
Max. Reach Radius |
N/A 710 mm |
Working Range J1 Axis |
N/A ±165º |
Working Range J2 Axis |
N/A +85º/-125º |
Working Range J3 Axis |
N/A +185º/-55º |
Working Range J4 Axis |
N/A ±190º |
Working Range J5 Axis |
N/A ±115º |
Working Range J6 Axis |
N/A ±360º |
Repeatability |
N/A ±0.02 mm |
Cycle Time |
N/A 0.5 s |
Controller |
N/A RCA605-GB |
Tool Pneumatic Pipes |
N/A Three Pneumatic Solenoid Valves Connections |
Protection Rating |
N/A IP65 |
Weight |
N/A 40 kg |
VA |
N/A 650 mm |
VB |
N/A 710 mm |
VC |
N/A 1215 mm |
VD |
N/A 1055 mm |
VE |
N/A 272 mm |
VF |
N/A 67 mm |
VG |
N/A 338 mm |
Radius VH |
N/A 242 mm |
Radius VI |
N/A 304 mm |
Radius VJ |
N/A 249 mm |