Display |
N/A LED display |
Number of Digits |
N/A 8 |
Resolution |
N/A 0.1 µm0.2 µm0.5 µm1 µm2 µm5 µm10 µm20 µm50 µm |
Input Signal |
N/A Digital: 5 V RS422/TTL |
Input Voltage |
N/A 8 to 30 VDC±5% /0.08 A |
Operating Frequency |
N/A up to 1.5 MHz |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Storage Temperature [Min] |
N/A -5 ºC |
Storage Temperature [Max] |
N/A 70 ºC |
Protection Class Display |
N/A IP43 |
Function General |
N/A Absolute/Incremental position(INC/ABS) selection Coordinate Zero setting ON/OFF function Radius/diameter selection (RAD/DIA) Set display digits (0.0001, 0.0002, 0.0005, 0.001, 0.002, 0.005, 0.01, 0.02, 0.05, 0.1, 0.2, 0.5, 1, 5, 10) Unit conversion (mm/inch) |
Function Other |
N/A auto-center (1/2) function Instant power failure memory Linear error compensation RS-232 output |
Number of Axis |
N/A 3 |
Plug |
N/A Plug type C,Europlug |
Signal Format |
N/A Digital |