Pole Pitch |
N/A 5 mm |
Cable Length |
N/A 1 m |
Housing |
N/A E Type |
Suitable for Guideway System |
N/A PGH35 |
Display |
N/A LCD display with +/- sign |
Accuracy at 20ºC |
N/A ±95 µm |
Repeatability |
N/A ±10 µm |
Operating Speed |
N/A 3 m/s |
Input Voltage |
N/A commercial AA No.3 batteries x 2 |
Battery Life |
N/A 1 year by setting speed at 1.5m/s |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Storage Temperature [Min] |
N/A -5 ºC |
Storage Temperature [Max] |
N/A 70 ºC |
Protection Class Display |
N/A IP67 |
Protection Class Counter |
N/A IP43 |
Function General |
N/A 5 sets of maximum velocity settings (default: 1.5m/s) Absolute/Incremental position(INC/ABS) selection Set display digits Set reading direction Set reference points Unit conversion (mm/inch/°) |
Function Programmable |
N/A 5 sets of programmable compensation reference points Anglular measurement radius setting (minimum: 50mm) Set programmable coefficient ratio |
Function Display |
N/A Indicate installed condition Power monitor and display |
Function Other |
N/A 5 sets of independant incremental counters for relative measurement Parameter save function |
Number of Digits |
N/A 8 |