H1 Display |
N/A Plug type A,flat blade |
Number of Axis |
N/A 1 |
Use with |
N/A HIWIN 5mm E type or H type positioning measurement system |
Display |
N/A LED display |
Resolution |
N/A 1 µm2 µm5 µm10 µm |
Input Signal |
N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s |
Input Voltage |
N/A 5 VDC±5% 1A (AC100-240V/5 VDC) |
Relay Contact Rating |
N/A 24 VDC/2 A |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Storage Temperature [Min] |
N/A -5 ºC |
Storage Temperature [Max] |
N/A 70 ºC |
Protection Class Display |
N/A IP43 |
Function General |
N/A Absolute/Incremental position(INC/ABS) selection Coordinate zero setting and auto-center (1/2) function Input signal conversion (Digital/Analogue) Set display digits(mm:0.001, 0.01, 0.1, inch:0.000001, 0.00001, 0.0001, 0.001) Set reading direction Unit conversion (mm/inch) |
Function Other |
N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory with I/0 without RS-232 |
Number of Digits |
N/A 8 |
Signal Format |
N/A Analogue |
Operating Frequency |
N/A 2 MHz |