Type |
N/A Ball Nut |
Nominal Diameter |
N/A 80 mm |
F |
N/A 150 mm |
L |
N/A 200 mm |
T |
N/A 28 mm |
D |
N/A 116 mm |
E |
N/A 133 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 9 mm |
H |
N/A 72 mm |
W |
N/A 94.0 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 14 mm |
Ball Diameter |
N/A 9.525 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 28550 kgf279 kN |
Static Load |
N/A 121130 kgf1187 kN |
Number of Bolts |
N/A 5 |