Type |
N/A Ball Nut |
Nominal Diameter |
N/A 63 mm |
F |
N/A 157 mm |
L |
N/A 243 mm |
T |
N/A 32 mm |
D |
N/A 117 mm |
E |
N/A 137 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 11 mm |
H |
N/A 80 mm |
W |
N/A 81 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 20 mm |
Ball Diameter |
N/A 15.875 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 50290 kgf492 kN |
Static Load |
N/A 155020 kgf1519 kN |
Number of Bolts |
N/A 5 |