Type |
N/A Ball Nut |
Nominal Diameter |
N/A 50 mm |
F |
N/A 114 mm |
L |
N/A 152 mm |
T |
N/A 18 mm |
D |
N/A 77 mm |
E |
N/A 96 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 9 mm |
H |
N/A 52 mm |
W |
N/A 62 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 12 mm |
Ball Diameter |
N/A 7.938 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 17930 kgf175 kN |
Static Load |
N/A 61480 kgf602 kN |
Number of Bolts |
N/A 5 |