Type |
N/A Ball Nut |
Nominal Diameter |
N/A 45 mm |
F |
N/A 104 mm |
L |
N/A 155 mm |
T |
N/A 22 mm |
D |
N/A 72 mm |
E |
N/A 87 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 9 mm |
H |
N/A 47 mm |
W |
N/A 57.0 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 12 mm |
Ball Diameter |
N/A 7.144 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 17050 kgf167 kN |
Static Load |
N/A 55000 kgf539 kN |
Number of Bolts |
N/A 5 |