Type |
N/A Ball Nut |
Nominal Diameter |
N/A 120 mm |
F |
N/A 213 mm |
L |
N/A 400 mm |
T |
N/A 40 mm |
D |
N/A 173 mm |
E |
N/A 193 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 11 mm |
H |
N/A 111 mm |
W |
N/A 135 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 25 mm |
Ball Diameter |
N/A 19.050 mm |
Circuits |
N/A 3.5x3 |
Dynamic Load |
N/A 115850 kgf1135 kN |
Static Load |
N/A 496160 kgf4862 kN |
Number of Bolts |
N/A 5 |