Type |
N/A Ball Nut |
Nominal Diameter |
N/A 100 mm |
F |
N/A 199 mm |
L |
N/A 338 mm |
T |
N/A 40 mm |
D |
N/A 159 mm |
E |
N/A 179 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 11 mm |
H |
N/A 109 mm |
W |
N/A 118 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 25 mm |
Ball Diameter |
N/A 19.050 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 80480 kgf788 kN |
Static Load |
N/A 298050 kgf2920 kN |
Number of Bolts |
N/A 5 |