Type |
N/A Ball Nut |
Nominal Diameter |
N/A 100 mm |
F |
N/A 185 mm |
L |
N/A 227 mm |
T |
N/A 32 mm |
D |
N/A 145 mm |
E |
N/A 165 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 11 mm |
H |
N/A 91 mm |
W |
N/A 117 mm |
Oil Hole |
N/A 1/8PTx10DP |
Lead |
N/A 16 mm |
Ball Diameter |
N/A 12.700 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 46230 kgf453 kN |
Static Load |
N/A 198970 kgf1949 kN |
Number of Bolts |
N/A 5 |