Stroke per Side |
N/A 12 mm |
Gripping Force |
N/A 35 N |
Moving Speed |
N/A 45 mm/s |
Gripping Speed |
N/A 15 mm/s |
Repeatability |
N/A ±0.1 mm |
Voltage |
N/A 24 V |
Current |
N/A 0.5 A |
IP Rating |
N/A IP20 |
Weight |
N/A 0.7 kg |
N/A
|