Total Stroke |
N/A 64 mm |
Gripping Force [Min] |
N/A 180 N |
Gripping Force [Max] |
N/A 450 N |
Moving Speed |
N/A 1 to 100 mm/s |
Gripping Speed |
N/A 1 to 20 mm/s |
Repeatability |
N/A ±0.01 mm |
IP Rating |
N/A IP 20 |
Connection Type |
N/A XEG-64 Connector |
Weight |
N/A 1.9 kg |
N/A
|