Old Part Number |
N/A WTI-S-25-50-PH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 50 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 29 mm |
Rated Torque at Input |
N/A 4.0 kgf·m39 N·m |
Peak Torque at Start/Stop |
N/A 10 kgf·m98 N·m |
Instantaneous Permissible
|
N/A 19 kgf·m186 N·m |
⌀A h6 |
N/A 85 mm |
B |
N/A 55.5 mm |
C1 |
N/A 10 mm |
C2 |
N/A 34 mm |
C3 |
N/A 11.5 mm |
E |
N/A 12 mm |
⌀F h7 |
N/A 110 mm |
⌀G H7 |
N/A 88 mm |
⌀H h7 |
N/A 38 mm |
⌀I H7 |
N/A 29 mm |
⌀J f7 |
N/A 38 mm |
⌀K H7 |
N/A 29 mm |
L1 |
N/A 2x6 |
L2 |
N/A M3xDP6 |
M |
N/A 33.5 mm |
N1 |
N/A 12 mm |
N2 |
N/A 4.5 mm |
O |
N/A 102 mm |
P1 |
N/A 4 mm |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 16 |
Q2 |
N/A M4xDP7 |
Q3 |
N/A 4.5xDP10 |
R |
N/A 77 mm |
S |
N/A 22.5 º |
T |
N/A 11.25 º |