Old Part Number |
N/A WTI-S-17-50-PH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 50 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 19 mm |
Rated Torque at Input |
N/A 1.6 kgf·m16 N·m |
Peak Torque at Start/Stop |
N/A 3.5 kgf·m34 N·m |
Instantaneous Permissible
|
N/A 7.1 kgf·m70 N·m |
⌀A h6 |
N/A 60 mm |
B |
N/A 56.5 mm |
C1 |
N/A 16 mm |
C2 |
N/A 26.5 mm |
C3 |
N/A 14 mm |
D |
N/A 2.5 mm |
E |
N/A 7.5 mm |
⌀F h7 |
N/A 80 mm |
⌀G H7 |
N/A 60 mm |
⌀H h7 |
N/A 25 mm |
⌀I H7 |
N/A 19 mm |
⌀J f7 |
N/A 25 mm |
⌀K H7 |
N/A 19 mm |
L1 |
N/A 3 |
L2 |
N/A M3 |
N1 |
N/A 12 mm |
N2 |
N/A 3.5 mm |
O |
N/A 74 mm |
P1 |
N/A 4 mm |
P2 |
N/A M3 |
P3 |
N/A 15 º |
Q1 |
N/A 20 E.A. 16 |
Q2 |
N/A M3xDP6 |
Q3 |
N/A 3.5xDP6.5 |
R |
N/A 54 mm |
S |
N/A 18 º |
T |
N/A 18 º |