Old Part Number |
N/A WTI-S-14-100-PH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 100 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input |
N/A 0.80 kgf·m7.8 N·m |
Peak Torque at Start/Stop |
N/A 2.9 kgf·m28 N·m |
Instantaneous Permissible
|
N/A 5.5 kgf·m54 N·m |
⌀A h6 |
N/A 50 mm |
B |
N/A 52.5 mm |
C1 |
N/A 16 mm |
C2 |
N/A 23.5 mm |
C3 |
N/A 13 mm |
D |
N/A 2.5 mm |
E |
N/A 7 mm |
⌀F h7 |
N/A 70 mm |
⌀G H7 |
N/A 48 mm |
⌀H h7 |
N/A 20 mm |
⌀I H7 |
N/A 14 mm |
⌀J f7 |
N/A 20 mm |
⌀K H7 |
N/A 14 mm |
L1 |
N/A 3 |
L2 |
N/A M3 |
N1 |
N/A 8 mm |
N2 |
N/A 3.5 mm |
O |
N/A 64 mm |
P1 |
N/A 2 mm |
P2 |
N/A M3 |
P3 |
N/A 22.5 º |
Q1 |
N/A 12 E.A. 8 |
Q2 |
N/A M3xDP5 |
Q3 |
N/A 3.5xDP6 |
R |
N/A 44 mm |
S |
N/A 30 º |
T |
N/A 30 º |