Old Part Number |
N/A WTI-S-25-80-AH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 29 mm |
Rated Torque at Input |
N/A 6.4 kgf·m63 N·m |
Peak Torque at Start/Stop |
N/A 14 kgf·m137 N·m |
Instantaneous Permissible
|
N/A 26 kgf·m255 N·m |
⌀A h7 |
N/A 110 mm |
⌀B |
N/A 90 mm |
⌀C h7 |
N/A 60 mm |
⌀D h7 |
N/A 115 mm |
⌀E h7 |
N/A 38 mm |
⌀F H7 |
N/A 29 mm |
G |
N/A 55.5 mm |
H |
N/A 6 mm |
I |
N/A 26 mm |
J |
N/A 23.5 mm |
L |
N/A 10.5 mm |
M |
N/A 8.5 mm |
N |
N/A 6 mm |
Q |
N/A 2x6 |
R |
N/A M3xDP6 |
S |
N/A 33.5 mm |
T |
N/A 12 |
U |
N/A 4.5 mm |
V |
N/A 102 mm |
W1 |
N/A 16 |
W2 |
N/A M4xDP7 |
W3 |
N/A 4.5xDP15.5 |
X |
N/A 77 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |