Old Part Number |
N/A WTI-S-20-50-AH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 50 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 21 mm |
Rated Torque at Input |
N/A 2.5 kgf·m25 N·m |
Peak Torque at Start/Stop |
N/A 5.7 kgf·m56 N·m |
Instantaneous Permissible
|
N/A 10 kgf·m98 N·m |
⌀A h7 |
N/A 90 mm |
⌀B |
N/A 75 mm |
⌀C h7 |
N/A 50 mm |
⌀D h7 |
N/A 95 mm |
⌀E h7 |
N/A 30 mm |
⌀F H7 |
N/A 21 mm |
G |
N/A 51.5 mm |
H |
N/A 5 mm |
I |
N/A 25 mm |
J |
N/A 21.5 mm |
L |
N/A 10.5 mm |
M |
N/A 9 mm |
N |
N/A 7 mm |
Q |
N/A 2x6 |
R |
N/A M3xDP6 |
S |
N/A 25.5 mm |
T |
N/A 12 |
U |
N/A 3.5 mm |
V |
N/A 84 mm |
W1 |
N/A 16 |
W2 |
N/A M3xDP6 |
W3 |
N/A 3.5xDP13.5 |
X |
N/A 62 mm |
Y |
N/A 22.5 º |
Z |
N/A 11.25 º |