Old Part Number |
N/A WTI-S-14-100-AH |
Series |
N/A Standard |
Performance |
N/A Hollow Shaft |
Reduction Ratio |
N/A 100 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input |
N/A 0.80 kgf·m7.8 N·m |
Peak Torque at Start/Stop |
N/A 2.9 kgf·m28 N·m |
Instantaneous Permissible
|
N/A 5.5 kgf·m54 N·m |
⌀A h7 |
N/A 70 mm |
⌀B |
N/A 54 mm |
⌀C h7 |
N/A 36 mm |
⌀D h7 |
N/A 74 mm |
⌀E h7 |
N/A 20 mm |
⌀F H7 |
N/A 14 mm |
G |
N/A 52.5 mm |
H |
N/A 12 mm |
I |
N/A 20.5 mm |
J |
N/A 20 mm |
K |
N/A 5.5 mm |
L |
N/A 9 mm |
M |
N/A 8 mm |
N |
N/A 7.5 mm |
O |
N/A 2.5 mm |
P |
N/A 36 mm |
Q |
N/A 3 |
R |
N/A M3 |
T |
N/A 8 |
U |
N/A 3.5 mm |
V |
N/A 64 mm |
W1 |
N/A 12 E.A. 8 |
W2 |
N/A M3xDP5 |
W3 |
N/A 3.5xDP11.5 |
X |
N/A 44 mm |
Y |
N/A 30 º |
Z |
N/A 30 º |