Old Part Number |
N/A WUT-S-25-80-PO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input |
N/A 6.4 kgf·m63 N·m |
Peak Torque at Start/Stop |
N/A 14 kgf·m137 N·m |
Instantaneous Permissible
|
N/A 26 kgf·m255 N·m |
⌀A |
N/A 107 mm |
B |
N/A 52 mm |
C |
N/A 46 mm |
D |
N/A 36 mm |
E |
N/A 10 mm |
F |
N/A 3 mm |
G |
N/A 5 mm |
H |
N/A 12 mm |
I |
N/A 20.2 mm |
⌀J h7 |
N/A 86 mm |
⌀K H7 |
N/A 20 mm |
⌀L h7 |
N/A 67 mm |
⌀M |
N/A 26 mm |
⌀N |
N/A 14 mm |
O Js9 |
N/A 5 mm |
P |
N/A 16.3 mm |
Q |
N/A 8 mm |
R |
N/A M8xDP12 |
S |
N/A 42 mm |
T |
N/A 8 |
U |
N/A 5.5 mm |
V |
N/A 96 mm |
W |
N/A 8 mm |
X |
N/A M5 |
Y |
N/A 22.5 º |