Old Part Number |
N/A WUI-S-25-80-CO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 11 mm |
Rated Torque at Input |
N/A 6.4 kgf·m63 N·m |
Peak Torque at Start/Stop |
N/A 14 kgf·m137 N·m |
Instantaneous Permissible
|
N/A 26 kgf·m255 N·m |
⌀A h6 |
N/A 85 mm |
B |
N/A 37 mm |
C |
N/A 24 mm |
D |
N/A 10 mm |
E |
N/A 3 mm |
F |
N/A 3 mm |
G |
N/A 20.2 mm |
⌀H h6 |
N/A 67 mm |
⌀I |
N/A 40 mm |
⌀J H6 |
N/A 20 mm |
⌀K |
N/A 26 mm |
⌀L H7 |
N/A 11 mm |
⌀M Js9 |
N/A 4 mm |
N |
N/A 12.8 mm |
O |
N/A M4 |
P |
N/A 34 mm |
Q1 |
N/A 8 mm |
Q2 |
N/A 6.6 mm |
R |
N/A 30 mm |
T |
N/A 22.5 º |
V1 |
N/A 12 mm |
V2 |
N/A 4.5 mm |
W |
N/A 75 mm |
X |
N/A M4 |
Y |
N/A 15 º |