Old Part Number |
N/A WUI-S-17-120-CO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 120 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 8 mm |
Rated Torque at Input |
N/A 2.4 kgf·m24 N·m |
Peak Torque at Start/Stop |
N/A 5.5 kgf·m54 N·m |
Instantaneous Permissible
|
N/A 8.8 kgf·m86 N·m |
⌀A h6 |
N/A 60 mm |
B |
N/A 32.5 mm |
C |
N/A 20 mm |
D |
N/A 6.5 mm |
E |
N/A 2.5 mm |
F |
N/A 3 mm |
G |
N/A 19.5 mm |
⌀H h6 |
N/A 48 mm |
⌀I |
N/A 27.2 mm |
⌀J H6 |
N/A 10 mm |
⌀K |
N/A 18 mm |
⌀L H7 |
N/A 8 mm |
O |
N/A M3 |
P |
N/A 21.5 mm |
Q1 |
N/A 6 mm |
Q2 |
N/A 5.5 mm |
R |
N/A 19 mm |
S |
N/A 3 mm |
T |
N/A 30 º |
U |
N/A 30 º |
V1 |
N/A 12 mm |
V2 |
N/A 3.5 mm |
W |
N/A 54 mm |
X |
N/A M3 |
Y |
N/A 15 º |