Old Part Number |
N/A WUI-S-14-80-CO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 6 mm |
Rated Torque at Input |
N/A 0.80 kgf·m7.8 N·m |
Peak Torque at Start/Stop |
N/A 2.4 kgf·m23 N·m |
Instantaneous Permissible
|
N/A 4.8 kgf·m47 N·m |
⌀A h6 |
N/A 50 mm |
B |
N/A 28.5 mm |
C |
N/A 17.5 mm |
D |
N/A 6 mm |
E |
N/A 2 mm |
F |
N/A 2.4 mm |
G |
N/A 17.6 mm |
⌀H h6 |
N/A 38 mm |
⌀I |
N/A 23 mm |
⌀J H6 |
N/A 11 mm |
⌀K |
N/A 14 mm |
⌀L H7 |
N/A 6 mm |
O |
N/A M3 |
P |
N/A 18.5 mm |
Q1 |
N/A 6 mm |
Q2 |
N/A 4.5 mm |
R |
N/A 17 mm |
S |
N/A 3 mm |
T |
N/A 30 º |
U |
N/A 30 º |
V1 |
N/A 6 mm |
V2 |
N/A 3.5 mm |
W |
N/A 44 mm |
X |
N/A M3 |
Y |
N/A 30 º |