Print Back
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
  • Hollow Shaft
  • Self -aligning input shaft
  • Withstands axial and radial load
  • Higher tilting moment
Unit of Measure

Specifications

Series

N/A Standard

Performance

N/A Oldham Coupling

Reduction Ratio

N/A 50

Length

N/A 47 mm

Width

N/A 148 mm

Input Shaft Diameter

N/A 14 mm

Rated Torque at Input 2000r/min

N/A 76 N·m7.8 kgf·m

Peak Torque at Start/Stop

N/A 216 N·m22 kgf·m

Instantaneous Permissible
Max. Torque

N/A 382 N·m39 kgf·m

Moment of Inertia [kg-m2(×10-4)]

N/A 1.69

Weight

N/A 3.9 kg

Dimensional Drawing


Datorker DSC-PO-M Type 17in Size Chart - Dimensional Drawing

Dimensions

⌀A h7

N/A 125 mm

⌀B

N/A 110 mm

Dimension B Tolerance

N/A +0.01
-0.025

⌀C h7

N/A 148 mm

⌀D h7

N/A 110 mm

⌀E

N/A 26 mm

F

N/A 59 mm

G

N/A 6.5 mm

H

N/A 24 mm

I

N/A 9.5 mm

J

N/A 14 mm

K

N/A 5 mm

L

N/A 22 mm

Dimension L Tolerance

N/A +0
-0.1

M

N/A 6 mm

Dimension M Tolerance

N/A +0.55
-0

N

N/A 3.5 mm

Dimension N Tolerance

N/A +0
-0.55

⌀O H7

N/A 14 mm

P Js9

N/A 5 mm

Q1

N/A 16.3 mm

Dimension Q1 Tolerance

N/A +0.1
-0

R1

N/A 6

R2

N/A M4X8DP

R3

N/A 118 mm

S1

N/A 12

S2

N/A 5.5 mm

S3

N/A 135 mm

T1

N/A 12

T2

N/A m5

T3

N/A 135 mm

U

N/A 10 º

V1

N/A 12

V2

N/A M6x10DP

V3

N/A 96 mm

W1

N/A 6

W2

N/A ø8.5X4.4DP

W3

N/A 4.5 mm

W4

N/A 135 mm

X

N/A 20 º