Print Back
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
  • Hollow Shaft
  • Self -aligning input shaft
  • Withstands axial and radial load
  • Higher tilting moment
Unit of Measure

Specifications

Series

N/A Standard

Performance

N/A Oldham Coupling

Reduction Ratio

N/A 50

Length

N/A 40 mm

Width

N/A 116 mm

Input Shaft Diameter

N/A 11 mm

Rated Torque at Input 2000r/min

N/A 39 N·m4.0 kgf·m

Peak Torque at Start/Stop

N/A 98 N·m10 kgf·m

Instantaneous Permissible
Max. Torque

N/A 186 N·m19 kgf·m

Moment of Inertia [kg-m2(×10-4)]

N/A 0.413

Weight

N/A 1.95 kg

Dimensional Drawing


Datorker DSC-PO-M Type 17in Size Chart - Dimensional Drawing

Dimensions

⌀A h7

N/A 96 mm

⌀B

N/A 85 mm

Dimension B Tolerance

N/A +0.01
-0.025

⌀C h7

N/A 116 mm

⌀D h7

N/A 84 mm

⌀E

N/A 26 mm

F

N/A 47 mm

G

N/A 6.5 mm

H

N/A 19 mm

I

N/A 7.5 mm

J

N/A 10 mm

K

N/A 4 mm

L

N/A 20.2 mm

Dimension L Tolerance

N/A +0
-0.1

M

N/A 7.2 mm

Dimension M Tolerance

N/A +0.5
-0

N

N/A 0.3 mm

Dimension N Tolerance

N/A +0
-0.5

⌀O H7

N/A 11 mm

P Js9

N/A 4 mm

Q1

N/A 12.8 mm

Dimension Q1 Tolerance

N/A +0.1
-0

R1

N/A 6

R2

N/A M3X6DP

R3

N/A 91 mm

S1

N/A 12

S2

N/A 4.5 mm

S3

N/A 105 mm

T1

N/A 12

T2

N/A M4

T3

N/A 105 mm

U

N/A 8 º

V1

N/A 12

V2

N/A M5x10DP

V3

N/A 76 mm

W1

N/A 6

W2

N/A ø6.5X3.4DP

W3

N/A 3.4 mm

W4

N/A 105 mm

X

N/A 20 º