Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Length |
N/A 30 mm |
Width |
N/A 78 mm |
Input Shaft Diameter |
N/A 6 mm |
Rated Torque at Input 2000r/min |
N/A 7.8 N·m0.80 kgf·m |
Peak Torque at Start/Stop |
N/A 23 N·m2.4 kgf·m |
Instantaneous Permissible
|
N/A 47 N·m4.8 kgf·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.033 |
Weight |
N/A 0.54 kg |
⌀A h7 |
N/A 60 mm |
⌀B |
N/A 50 mm |
Dimension B Tolerance |
N/A
+0.01 -0.015 |
⌀C h7 |
N/A 78 mm |
⌀D h7 |
N/A 49 mm |
⌀E |
N/A 14 mm |
F |
N/A 30 mm |
G |
N/A 5 mm |
H |
N/A 12 mm |
I |
N/A 4 mm |
J |
N/A 6 mm |
K |
N/A 3 mm |
L |
N/A 19.5 mm |
Dimension L Tolerance |
N/A
+0 -0.1 |
M |
N/A 6.6 mm |
Dimension M Tolerance |
N/A
+0.4 -0 |
N |
N/A 2.6 mm |
Dimension N Tolerance |
N/A
+0.4 -0 |
⌀O H7 |
N/A 6 mm |
R1 |
N/A 6 |
R2 |
N/A M2.5x4DP |
R3 |
N/A 55 mm |
S1 |
N/A 8 |
S2 |
N/A 3.4 mm |
S3 |
N/A 68 mm |
T1 |
N/A 8 |
T2 |
N/A M3x7.8DP |
T3 |
N/A 68 mm |
U |
N/A 15 º |
V1 |
N/A 12 |
V2 |
N/A M3x6DP |
V3 |
N/A 43 mm |
W1 |
N/A 4 |
W2 |
N/A ø5.5x3DP |
W3 |
N/A 2.9 mm |
W4 |
N/A 68 mm |
X |
N/A 30 º |