Series |
N/A Standard |
Performance |
N/A Sealed Solid Shaft |
Reduction Ratio |
N/A 80 |
Length |
N/A 84.5 mm |
Width |
N/A 115 mm |
Rated Torque at Input 2000r/min |
N/A 118 N·m12 kgf·m |
Peak Torque at Start/Stop |
N/A 304 N·m31 kgf·m |
Instantaneous Permissible
|
N/A 568 N·m58 kgf·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 1.2 |
Weight |
N/A 5.4 kg |
⌀A h7 |
N/A 125 mm |
⌀B |
N/A 116 mm |
⌀C h7 |
N/A 148 mm |
⌀D h7 |
N/A 110 mm |
⌀E h6 |
N/A 14 mm |
F |
N/A 100.5 mm |
G |
N/A 6.5 mm |
H |
N/A 24 mm |
I |
N/A 12.7 mm |
J |
N/A 20 mm |
K |
N/A 11.3 mm |
L |
N/A 26 mm |
M |
N/A 25 mm |
N |
N/A 22.5 mm |
P h9 |
N/A 5 mm |
Q |
N/A 11 mm |
R |
N/A M5x10DP |
S1 |
N/A 12 |
S2 |
N/A 5.5 mm |
S3 |
N/A 135 mm |
T1 |
N/A 12 |
T2 |
N/A m5 |
T3 |
N/A 135 mm |
U |
N/A 10 º |
V1 |
N/A 12 |
V2 |
N/A M6x10DP |
V3 |
N/A 96 mm |
W1 |
N/A 6 |
W2 |
N/A ø8X404DP |
W3 |
N/A 4.5 mm |
W4 |
N/A 135 mm |
X |
N/A 20 º |