Series |
N/A Standard |
Performance |
N/A Sealed Solid Shaft |
Reduction Ratio |
N/A 100 |
Length |
N/A 63.5 mm |
Width |
N/A 90 mm |
Rated Torque at Input 2000r/min |
N/A 40 N·m4.1 kgf·m |
Peak Torque at Start/Stop |
N/A 82 N·m8.4 kgf·m |
Instantaneous Permissible
|
N/A 147 N·m15 kgf·m |
Moment of Inertia [kg-m2(×10-4)] |
N/A 0.137 |
Weight |
N/A 1.4 kg |
⌀A h7 |
N/A 82 mm |
⌀B |
N/A 74 mm |
⌀C h7 |
N/A 98 mm |
⌀D h7 |
N/A 69 mm |
⌀E h6 |
N/A 10 mm |
F |
N/A 73.5 mm |
G |
N/A 5.7 mm |
H |
N/A 17.2 mm |
I |
N/A 8.8 mm |
J |
N/A 11.5 mm |
K |
N/A 9.3 mm |
L |
N/A 21 mm |
M |
N/A 20 mm |
N |
N/A 16.5 mm |
P h9 |
N/A 3 mm |
Q |
N/A 8.2 mm |
R |
N/A M3x6DP |
S1 |
N/A 12 |
S2 |
N/A 3.4 mm |
S3 |
N/A 89 mm |
T1 |
N/A 12 |
T2 |
N/A M3 |
T3 |
N/A 89 mm |
U |
N/A 10 º |
V1 |
N/A 12 |
V2 |
N/A M4 X 8DP |
V3 |
N/A 62 mm |
W1 |
N/A 6 |
W2 |
N/A ø5.5x3DP |
W3 |
N/A 2.9 mm |
W4 |
N/A 88 mm |
X |
N/A 20 º |